Inverters
 

API 1000B-220

     
 
Inverters - API 1000B-220

Delta's telecom inverter API 1000B provides efficiency of 94%. The single phase, hot pluggable fan cooled inverter provides the 12.6W/in³ power density. Integrated with the high efficiency inverter API 1000B, Delta power solution provides an energy saving solution for network base stations, wireless applications, fixed line applications and data communications.
 
     
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): 54VDC
Input Voltage (range): 42 - 58VDC
Output Voltage (default): 230VAC
Output Voltage (adjustable range): 208 / 220 / 230 / 240VAC (configurable)
Frequency: 50 / 60Hz
Output Current: 4.35A @ default voltage
Maximum Power @ nominal Input: 1000W / 1000VA
Power Density: 12.6 W/in3
Peak Efficiency: 94 %
Dimensions (W x H x D): 125.5 x 41.0 x 272.9mm (4.94 x 1.61 x 10.74in)
Weight: 1.6kg (3.52lb)


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.