HPH Gen2 Series 20/30/40 kVA

Combines reliable protection, cost-effective power, compact footprint and high-level performance

The latest HPH Gen2 20-40 kVA UPS offers a best in class footprint and high-level performance. With advanced technology and thermal management, it achieves the world’s leading power density and promises 40°C without de-rating. The 0.99 input PF and iTHD < 2% ensure maximum upstream source compatibility. Low total cost of ownership is achieved by > 96% efficiency, energy recycle mode, wider battery quantity configuration and inbuilt 15 A charger. In addition, it provides a user-friendly interface touch panel, manual protection devices and caster wheels for easy deployment, installation and operation. All these features provide the ideal solution for various small and medium-sized data centers and critical power backups.

HPH Gen.2 series UPS 20-40kVA - features
 


 
 
Product available regions :
 
EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
(1) / (2)
 
(1) / (2)
(1) / (2)
(1)
(1)
(1)
(1) / (2)
(1) / (2)
 
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
 

(1) HPH: long backup model
(2) HPH-B: inbuilt battery model has batteries inside
(2) HPH-B-N: inbuilt battery model has no batteries inside


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

Easy Deployment and Maintenance with Compact Design

  • Inbuilt casters for easy move-in, positioning and maintenance
  • Inbuilt input / bypass input / output / maintenance bypass breakers for completed distribution panel
  • Slim design and smallest footprint (40 kW in 0.15 m²) to reduce the space wasting
 

Low Total Cost of Ownership

  • Wide battery quantity configuration (30-46 pcs) to optimize the battery solution
  • High AC-AC efficiency over 96% and ECO mode to 99% resulting in marked energy cost savings
  • Low input harmonic distortion (iTHD < 2%) which is highly compatible with upstream of UPS power without additional filter or over sizing generator
 

High Manageability and Flexibility

  • User-friendly 5" color touch screen enables easy local UPS management
  • Optional SNMP IPv6 and Modbus communication cards for remote monitoring
  • Inbuilt 15A charger for long backup solution without additional cost
  • Optional IP42 kit for harsh environment application
  • Front access and easy battery replacement for inbuilt battery models
Applications

UPS HPH Series applications

Specifications
  1. Model
  2. Long Backup Model:
    HPH-20K / HPH-30K / HPH-40K
  3. Inbuilt Battery Model - Batteries Inside:
    HPH-20KB / HPH-30KB / HPH-40KB
  4. Inbuilt battery model - No Batteries Inside:
    HPH-20KB-N / HPH-30KB-N / HPH-40KB-N

  5. Power Rating
  6. HPH-20K/B/B-N: 20 kVA / 20 kW
    HPH-30K/B/B-N: 30 kVA / 30 kW
    HPH-40K/B/B-N: 40 kVA / 40 kW

  7. Input
  8. Nominal Voltage: 220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
  9. Voltage Range: 305-478 Vac (full load), 228-305 Vac (with derating to 70-100%)
  10. Current Harmonic Distortion(1) :
    HPH-20K/B/B-N: ≤ 2.5%
    HPH-30K/B/B-N: ≤ 2%
    HPH-40K/B/B-N: ≤ 2%
  11. Power Factor: > 0.99
  12. Frequency Range: 40-70 Hz

  13. Output
  14. Voltage: 220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
  15. Voltage Harmonic Distortion
    ≤ 1.5% (linear load)
    ≤ 4% (non-linear load)
  16. Voltage Regulation: ± 1% (static)
  17. Frequency: 50/60 Hz
  18. Overload Capability
    ≤ 105%: continues
    > 105-≤ 110%: 60 mins
    > 110-≤ 125%: 10 mins
    > 125-≤ 150%: 1 min
    > 150%: 1 sec

  19. Display: 5” color touch screen

  20. Interface
  21. Standard
    External battery temperature detection x 1, Output dry contact x 4, Input dry contact x 2, Parallel port x 2, USB Port x 1, RS232 Port x 1, REPO Port x 1, Mini Slot x 2

  22. Conformance
  23. Safety: CE, RCM (IEC62040-1, IEC62040-2 Class C2)

  24. Efficiency
  25. AC-AC: > 96% (Peak efficiency)
  26. ECO Mode : 99%

  27. Battery
  28. Nominal Voltage: ± 240 Vdc (default, ± 180 Vdc(2) - ± 276 Vdc configurable)
  29. Charge Voltage: ± 272 Vdc (adjustable from 204 V to 312 V)
  30. Maximum Inbuilt Charger Current: 15 A
  31. Discharge Time(3)
    HPH-20K/B/B-N: 20 mins
    HPH-30K/B/B-N: 14 mins
    HPH-40K/B/B-N: 9.5 mins

  32. Environment
  33. Operating Temperature: 0 to 40℃
  34. Relative Humidity: 0-95% (non-condensing)
  35. Audible Noise (at one meter) :
    HPH-20K/B/B-N: < 50 dBA
    HPH-30K/B/B-N: < 56 dBA
    HPH-40K/B/B-N: < 56 dBA
  36. IP Protection: IP20 (Standard), IP42 (Optional for long backup model)

  37. Others
  38. Parallel Redundancy and Expansion: Up to 4 units
  39. Battery Start: Yes

  40. Physical
  41. Dimensions (W x D x H): 240 x 630 x 650 mm
  42. Weight
    HPH-20K: 44 kg
    HPH-30K/40K: 50 kg

  43. Physical (B/B-N)
  44. Dimensions (W x D x H): 410 x 780 x 1200 mm
  45. Weight (B: with batt.)
    HPH-20KB: 334 kg
    HPH-30KB/40KB: 340 kg
  46. Weight (B-N: without batt.)
    HPH-20KB-N: 94 kg
    HPH-30KB-N/40KB-N: 100 kg

  47. HPH-B: UPS integrated battery model has batteries inside.
    HPH-B-N: UPS integrated battery model has no batteries inside.
    (1) When input harmonic distortion is less than 1%.
    (2) 30-34 pcs required load derating
    (3) UPS at 70% load with internal battery strings.

    All specifications are subject to change without prior notice.
Options
  • Battery temperature compensation cable
  • Dust filter
  • IP42 kit for long backup model
  • EPO button kit
  • SNMP IPv6 card
  • Modbus card
  • Relay I/O card