03/04/2024Delta optimizes mobile data center for major fiber optic network provider in the Netherlands
With full-on commitment, Delta succeeded in supplying Eurofiber with the standard Xubus solution for the usages with two newly designed inline amplifiers (ILAs) with desired efficiency and most optimal operating costs. Based on the requirement, the Delta solution team developed a modular data center, custom designed turnkey solution with high performance, stability and reliability.