Containerized Data Center

Quick deployment for edge computing applications in the IoT world

In this IT intensive world with heavy data traffic, an edge datacentre acts as a caching and data-aggregation point between users and larger datacentres to ease overwhelming IT loads. Following the growing applications for edge computing, Delta is introducing a new generation of Containerized Data Center Solutions with flexible power and cooling designs, quick deployment and scalable capacity for implementation anywhere. The all-in-one design not only provides one stop shopping for customers, but also achieves high system integration and reliability.



Containerized datacenter truck inside
 

 

 
  • Product availability varies by country.
  • This is a customized solution and is recommended for larger projects. The detailed specifications vary according to the customer’s requirement.
For further inquiries, please contact datacenter.solution@deltaww.com

Solution Introduction

Features & Benefits

Fast deployment. Pay as you go.

A traditional datacentre takes 18 to 24 months to build. With the fully modularized design concept, Delta’s containerized datacenter is flexible and scalable with only a few weeks or months for deployment to meet the rapidly growing IT needs.  

Highly integrated. Highly reliable.

  • Prefabricated, pretested, and fully configured architecture with high portability for edge computing application.
  • All subsystems, such as UPS, power distribution, battery, cooling, racks and more, are well integrated.
 

Energy efficient. Low PUE.

  • RowCool’s continuously variable fan speed control enables high energy savings.
  • Hot aisle containment further improves cooling efficiency.
  • UPS can generate high AC-AC efficiency 95% even at 30% light load.
 

Comprehensive manageability

Delta’s DCIM provides a sophisticated management and monitoring solution including power, energy, assets, work orders, security, capacity management, and more.  
 
Applications
  • Cloud
  • Telecom
  • Edge computing
  • Content delivery network

Containerized datacenter truck
Related Cases
Related Videos