Delta DC to DC converters are designed to provide reliable backup power for equipment with supply voltages different from that of the main battery backup system. Delta’s DC converters complement our InD and OutD systems to produce total site power solutions worldwide.
The solar converter adapts the output from the solar panels to the telecom battery system. The built-in maximum power tracker control ensures that the maximum solar power available is processed in the optimal manner into the battery system. The converter can be used in both stand-alone solar power systems and renewable hybrid systems. The product is also wall-mountable, which makes installation in existing sites easy.
Delta also provides a junction box solution with integrated surge protection and breakers for safe operation and easy interconnection with solar panels located outside the shelter.