Small Cell Power Systems

The small cell power system consists of a rectifier that provides 1 AC & 4 DC connections and 1 connection for the control module.It also offers nominal input of 100 VAC - 240 VAC and an output of -54 VDC to power the communication equipment.