IP65 Lithium Iron Phosphate Battery

Delta’s Telecom IP65 LFP (Lithium Iron Phosphate) Battery offers high cycle life, long service life, and excellent high-temperature performance. The embedded BMS features cell balancing to extend battery life, self-charge current limiting so the rectifier does not need to control the charge current, and the ability to disconnect the battery under abnormal conditions such as OCP, OVP, or OTP.

The IP65 enclosure, along with a DIN-rail mounting plate, makes it easy to install the battery on a pole or wall for outdoor applications. Its unique design ensures compatibility with Delta IP65 rectifiers.

Product Introduction

Features & Benefits
  • Plug-and-play backup design
  • Built-in BMS with charge current limitation
  • Long service life
  • IP65-rated, maintenance-free enclosure
  • High reliability with safety certifications: UN 38.3, IEC 62619, UL 1973