Delta’s high-performance machine vision camera series includes GigE industrial cameras and computing-capable 3D ToF smart cameras. They offer a variety of resolutions, high-speed dynamic imaging, and 3D depth sensing capabilities. With Gigabit Ethernet transmission and PoE power supply, both image data and power can be delivered through a single cable, greatly simplifying wiring. These cameras can be seamlessly integrated with Delta’s DIAVision Machine Vision Platform or various application software, opening up new vision capabilities for your smart manufacturing.
Delta’s machine vision systems are application-oriented, integrating high-performance controller units, industrial cameras, and vision accessories. They provide precise image capture and support GigE high-speed transmission and multitasking processing to ensure smooth inspection tasks on production lines. With multiple interfaces such as Ethernet and RS232/485, the systems can be seamlessly integrated with various automation equipment. Equipped with a wide range of built-in vision functions, including inspection, identification, measurement, and counting, they can quickly meet the automation needs of industries such as electronics, semiconductors, plastics and rubber, metalworking, and food packaging.
Delta’s DIAVision machine vision platform is designed with industry needs at its core, integrating application design, function development, and peripheral integration. It supports cross-platform operation and is compatible with various industrial communication standards. With over a hundred built-in vision functions, it provides developers with exceptional flexibility for easy customization and further value-added development. DIAVision also offers multiple machine vision software packages, including VGR for precise positioning and pick-and-place guidance; IDM for high-performance text and barcode recognition; and LIB, a machine vision function library that accelerates development processes. Through seamless software and hardware integration, DIAVision enables quick deployment onto automated production lines with simple setup, eliminating complex development procedures while significantly enhancing efficiency and flexibility.
Delta offers a range of highly reliable machine vision accessories to ensure your systems operate with stability and high efficiency. The product lineup includes: high-resolution industrial lenses that deliver clear imaging for precise measurement and identification; a variety of lighting solutions that effectively enhance image contrast and overcome complex production environments; and lighting controllers that provide precise illumination control to improve image quality and extend lifespan. By choosing Delta accessories, you gain high compatibility, reliability, and performance, providing solid support for your smart manufacturing applications.
Discover in-depth videos about the Delta Machine Vision System to learn more about product features, instructions, and applications in a variety of cases. To stay up with our rich and constantly updated content, please subscribe to our Delta Industrial Automation channel.