Delta Automotive Thermal Solution BU (ATSBU) offers active cooling fans and thermal products solutions for automotive applications including air conditioning systems (HVAC), LED headlamp, intelligent cockpit, climate seats, and battery thermal management system (BTMS), advanced driving assistant system (ADAS), etc.

Solutions
HVAC Solution (Heating Ventilation and Air Conditioning) The application scope of Delta’s Automotive HVAC (Heating Ventilation and Air Conditioning) BLDC (Brushless Direct Current Motor) Blower Motor includes Front HVAC, armrest HVAC Booster , Rear HVAC systems for both passenger cars and commercial vehicles. Delta’s Automotive HVAC BLDC Blower Motor aims at developing green solution and providing high efficiency. The Rated Voltage includes 12V, 24V and 48V, the Input Power covers from 100 to 500 Watts and the operating torque ranges from 0.3Nm to 1.2Nm.
Delta have provided advanced HVAC BLDC blower motor solutions to customers in Europe, North America, China etc. Our solutions to Noise, Vibration and Harshness (NVH) can optimize HVAC features to provide excellent driving comfort.
 
Cabin Comfort Solution Delta's automotive fan department provides low vibration and high-quality noise quality for Climate Seat, Wireless Charger, Air Quality etc., while taking into account functionality and comfort. The thin, lightweight and high-efficiency design of the micro modern-looked fan greatly improves the stability of the system.
 
Powertrain Solution Delta's automotive fan department provides powertrain cooling, electric cooling pump, battery disconnect unit, etc. for the power system, bringing low vibration and excellent noise quality. Besides, lightweight design improves system stability and work efficiency.Delta's automotive fan department provides powertrain cooling, electric cooling pump, battery disconnect unit, etc. for the power system, bringing low vibration and excellent noise quality. Besides, lightweight design improves system stability and work efficiency.
 Drive Assist Solution
Drive Assist SolutionDelta's automotive fan department provides cooling solution to advanced driver assistance systems and headlamps, coming with low vibration and excellent noise quality. High heat dissipation efficiency extends the service life of smart assisted driving, and the lightweight design improves system flexibility and space saving.
 Intelligent Cockpit
  Intelligent CockpitIntelligent Cockpit in vehicle is a collection of hardware and software in automobiles that provides connected, autonomous, shared, electric control combining them in a comprehensive and seamless package.
Delta fans provide high performance, low noise and smooth sound quality, robust and automation assembly support high quality requirements of the automotive industry.