Press
Investors
Careers
Contact
Solutions
Products
Company
Sustainability
Home
>
Products
>
Components
>
Standard Power Module (DC/DC Converter & AC/DC Module)
>
by Product Type
>
DCDC Converters
>
Isolated Board-mounted Module
>
>1000W
>
Solutions
Automotive and eMobility
Banking and Retail
Chemical and Natural Resources
Commercial and Industrial Buildings
Data Centers
Electronics
Food and Beverages
Healthcare
Logistics and Warehouse
Machinery
Power and Grid
View all
Products
Components
Power and System
Fans and Thermal Management
Mobility
Industrial Automation
Building Automation
Data Center
Telecom Infrastructure
Energy Infrastructure
Biomedical
Display and Visualization
Company
About Delta
Our Businesses
Executives
Innovation
Insights & Stories
Milestones & Awards
Global Operations
Investors
Chairman's Statement
Financials
Corporate Governance
General Shareholders' Meeting
Analyst Meeting
Contact
Material Information of overseas exchangeable bonds
Service Support
Download Center
FAQ
Delta’s Sales and Purchase T&Cs
Product Cybersecurity Vulnerability Management Policy
en-US
Contact Us
>1000W
40-60Vin
Part Number
Vin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
Package
LxWxH
(mm)
Q54SH120A1
40~60
11.8
110
1300
97.5
0.707
1/4 brick
58.4x36.8x15
40-60Vin
Part Number
Q54SH120A1
Vin Range<br>(VDC)
40~60
Vout Nominal<br>(VDC)
11.8
lout<br>(A)
110
Power<br>(W)
1300
Eff<br>(%)
97.5
ISO<br>(kV)
0.707
Package
1/4 brick
LxWxH<br>(mm)
58.4x36.8x15
Contact Us
Have a question? We'd love to hear from you.
Inquiry
Products - >1000W - Delta