Series Type | L(uH) | DCR(mΩ) | Isat(A) | Irms(A) | LxWxH(mm) Max |
|---|---|---|---|---|---|
HCB106480N | 0.1~0.33 | 0.29 | 29~95 | 51 | 9.6x6.4x8.0 |
HCB1190 | 0.22~0.55 | 0.31~0.63 | 28~79 | 35~50 | 11.2~11.5x11.2x9.0 |
HCB1075N | 0.115~0.31 | 0.29 | 32~94 | 41 | 10.4x8.0x7.5 |
HCB1175 | 0.12~0.5 | 0.245~0.47 | 17~76 | 37~52 | 11.0x7.2x7.5 |
HCB118080S | 0.1~0.22 | 0.17 | 57~132 | 79 | 10.8x8.0x8.0~8.1 |
HCB1380 | 0.21~0.5 | 0.165~0.32 | 28~80 | 45~68 | 13.3x13.0x8.2 |
Series Type | L(uH) | DCR(mΩ) | Isat(A) | Irms(A) | LxWxH(mm) Max |
|---|---|---|---|---|---|
HCBS9610F | 0.07~0.22 | 0.145 | 38~124 | 78 | 9.6x6.4x10.0 |
Series Type | L(uH) | DCR(mΩ) | Isat(A) | Irms(A) | LxWxH(mm) Max |
|---|---|---|---|---|---|
HCFE107010 | 0.12~0.33 | 0.17 | 33~114 | 66 | 10.0x7.0x10.0 |
Series Type | L(uH) | DCR(mΩ) | Isat(A) | Irms(A) | LxWxH(mm) Max |
|---|---|---|---|---|---|
HCME0711F-L | 0.07~0.47 | 0.145 | 17~134 | 76 | 7.0x6.7x11.0 |
HCME0995 | 0.1~0.33 | 0.125 | 23~90 | 63 | 9.3x5.0x9.65 |
HCME104610F | 0.07~0.15 | 0.23 | 65~141 | 70 | 10.2x4.6x10.0 |
HCME1012(F) | 0.07~0.33 | 0.125 | 33~160 | 77 | 10.0x6.0~6.2x12.0 |
HCME107512 | 0.09~0.15 | 0.103 | 94~157 | 84 | 10.0x7.5~7.7x12.0 |
HCME606090F | 0.1~0.15 | 0.25 | 45~70 | 50 | 6.0x6.0x9.0 |
HCME656510F | 0.1~0.22 | 0.17 | 33~80 | 70 | 6.5x6.5x10.0 |
HCME1211F | 0.07~0.17 | 0.125 | 65~159 | 77 | 12.0x6.0x11.0 |
Series Type | L(uH) | DCR(mΩ) | Isat(A) | Irms(A) | LxWxH(mm) Max |
|---|---|---|---|---|---|
HCUVD6595 | 0.2~1.0 | 0.85 | 12~66 | 28 | 6.5x6.5x9.5 |
HCUVD8095 | 0.3~1.0 | 0.8 | 19~67 | 28 | 8.0x8.0x9.5 |
HCUVD107010 | 0.33~1 | 0.81 | 22~67 | 30 | 10.0x7.0x10.0 |
Series Type | L(uH) | DCR(mΩ) | Isat(A) | Irms(A) | LxWxH(mm) Max |
|---|---|---|---|---|---|
TLM1211F | 0.105~0.2 | 0.125,0.37 | 58~125 | 77,45 | 12.0x6.0x11.1 |
TLM966411F | 0.1~0.18 | 0.125,0.33 | 54~98 | 75,47 | 9.6x6.4x10.5 |
TLM966413F | 0.11~0.15 | 0.16,0.41 | 81~111 | 67,42 | 9.6x6.4x13.2 |
TLM104613F | 0.09~0.15 | 0.23,0.85 | 65~111 | 70,36 | 10.2x4.6x13.0 |
TLM106012F-L | 0.1~0.15 | 0.125,0.37 | 73~110 | 75,43 | 10.0x6.0x12.0 |
TLM107515F | 0.09~0.17 | 0.136,0.5 | 83~160 | 73,35 | 10.0x7.5x15.0 |
TLM117513F | 0.09~0.15 | 0.105,0.27 | 82~145 | 80,50 | 11.0x7.5x12.7 |
TLB138050F | 0.1~0.2 | 0.55,0.99 | 39~90 | 30,22 | 13.0x8.0x5.0 |
TLM125012F | 0.07~0.12 | 0.125,0.45 | 85~145 | 75,40 | 12.0x5.0x12.1 |
TLM126012F | 0.07~0.15 | 0.125,0.34 | 83~160 | 75,45 | 12.0x6.0x12.1 |
Series Type | L(uH) | DCR(mΩ) | Isat(A) | Irms(A) | LxWxH(mm) Max |
|---|---|---|---|---|---|
HMS0864B | 0.82~6.8 | 2.3~20.0 | 7.8~21.0 | 5.8~19 | 7.6x7.4x6.4 |
Series Type | L(uH) | DCR(mΩ) | Isat(A) | Irms(A) | LxWxH(mm) Max |
|---|---|---|---|---|---|
HMQ28XX | 6.8~22 | 2.86 | 14~45 | 28 | 28.0x28.0x17.78 |
Series Type | L(uH) | DCR(mΩ) | Isat(A) | Irms(A) | LxWxH(mm) Max |
|---|---|---|---|---|---|
HMP1360 | 1.0 | 1.3 | 30 | 35 | 13.2x13.5x6.2 |
HMP1580 | 0.7~1.5 | 1.2~1.5 | 30~55 | 29~54 | 15.0x15.0x8.0 |
HMP1710 | 2.0~6.8 | 1.3~5.6 | 25~37 | 12~54 | 17.5x17.0x10.0 |
HMP1911 | 2 | 0.88 | 50 | 56 | 19.5x19.5x11.5 |
HMP2015L | 6.8 | 3 | 33.5 | 29 | 20.0x20.5x14.05 |
HMP211X | 10~15 | 3.7~4.6 | 16~23 | 17~22 | 21.7x21.5x12.5~13.0 |
HMP2312 | 2 | 0.7 | 60 | 60 | 23.5x23.5x12.0 |
HMP241X | 2 | 0.5 | 63 | 80 | 23.5x24.0x13.0 |
Series Type | L(uH) | DCR(mΩ) | Isat(A) | Irms(A) | LxWxH(mm) Max |
|---|---|---|---|---|---|
HCUVE66 | 0.055~0.10 | 0.2 | 40~74 | 50 | 5.5x5.7x6.0 |
HCUVE768012F | 0.09~0.13 | 0.155 | 95~137 | 60 | 7.6x8.2x12.0 |
HCUVE966490(F) | 0.09~0.47 | 0.17 | 17~142 | 66 | 9.6x6.4x9.0 |
HCUVE9610(F) | 0.07~0.33 | 0.15 | 32~170 | 67 | 9.6x6.4x10.0 |
HCUVE806480 | 0.12~0.15 | 0.18 | 59~75 | 61 | 8.0x6.4x8.0 |
HCUVE806412 | 0.12~0.15 | 0.18 | 81~100 | 61 | 8.0x6.4x12.0 |
HCUVE966412 | 0.12~0.47 | 0.175 | 29~126 | 65 | 9.6x6.4x12.2 |
HCUVE117512 | 0.15~0.6 | 0.15 | 26~119 | 75 | 10.7x7.5x12.0 |