Vin Range<br>(VDC)6~14
Vout Nominal<br>(VDC)0.8~3.3
lout<br>(A)30
Power<br>(W)99
Eff<br>(%)92.8
PackageSMD
LxWxH<br>(mm)33x13.5x10
Vin Range<br>(VDC)4.5~14
Vout Nominal<br>(VDC)0.69~5
lout<br>(A)20
Power<br>(W)100
Eff<br>(%)93
PackageSMD
LxWxH<br>(mm)33.02x13.46x8.5
Vin Range<br>(VDC)2.4~5.5
Vout Nominal<br>(VDC)0.6~3.3
lout<br>(A)12
Power<br>(W)39.6
Eff<br>(%)95
PackageSMD
LxWxH<br>(mm)20.3x11.4x8.5
Vin Range<br>(VDC)4.5~14
Vout Nominal<br>(VDC)0.69~5.5
lout<br>(A)12
Power<br>(W)66
Eff<br>(%)95.4
PackageSMD
LxWxH<br>(mm)20.3x11.4x8.5