IPT Series 20-200 kVA

Redefining Reliability in Uncertainty

In the age of Industry 4.0, the integration of advanced sensors, controllers, and robotics has transformed manufacturing into a more electro-intensive sector than ever before. Ensuring stable and continuous power is now crucial for business continuity. The IPT series, an industrial transformer-based UPS, employs a Power Factor Correction (PFC) converter, replacing the traditional 6-pulse and 12-pulse rectifier structures. This upgrade enhances both input Total Harmonic Distortion (THDi) and input power factor, helping you save dramatically on frontend investment while providing unrivaled reliability in challenging environments.



 


 
 
Product available regions :
EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
 

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote

Product Introduction

Features & Benefits

Unrivaled Resilience

  • Output Zig-zag transformer provides solid load galvanic separation, withstands heavier unbalanced loads, and delivers full kVA output capacity
  • Excellent short-circuit capability from load: 3.3 times the rated current, 35% beyond a conventional transformerless UPS
  • Industrial robust mechanical design provides enclosure protection level up to IP43 (optional), and resists water, liquids, conductive dust, high temperatures and earthquakes
  • Key component redundancy ensures uninterruptible operation
 

Cost Efficiency

  • Active Power Factor Correction dramatically reduces input current harmonics (THDi < 3%), minimizing distortion to upstream equipment, and optimizes frontend investment from generator, cabling and breaker, eliminating the cost of additional harmonic filters and aiding factory compliance with energy regulations
  • Surpassing input power factor > 0.99 exceeds industrial UPS standards, minimizing energy waste consumption and optimizing system efficiency
  • Maximizes UPS performance and lifespan with self-diagnosis and key component analysis
 

Simple Management

  • Easy to use: waterproof 10’’ color touchscreen (IP54)
  • Easy to maintain: supports full front access
  • Easy to install: provides both bottom and top (optional) cable entry

 

Applications

UPS NT Series applications

 

Specifications
  1. Model
  2. IPT-20K(1), IPT-30K(1), IPT-40K(1), IPT-50K(1), IPT-60K(1),
    IPT-80K(1), IPT-100K(1), IPT-120K, IPT-160K(1), IPT-200K(1)

  3. Power Rating
  4. ⦁ IPT-20K: 20 kVA / 18 kW
    ⦁ IPT-30K: 30 kVA / 27 kW
    ⦁ IPT-40K: 40 kVA / 36 kW
    ⦁ IPT-50K: 50 kVA / 45 kW
    ⦁ IPT-60K: 60 kVA / 54 kW
    ⦁ IPT-80K: 80 kVA / 72 kW
    ⦁ IPT-100K: 100 kVA / 90 kW
    ⦁ IPT-120K: 120 kVA / 108 kW
    ⦁ IPT-160K: 160 kVA / 144 kW
    ⦁ IPT-200K: 200 kVA / 180 kW
  5. Parallel Configuration: Up to 8 units

  6. Input
  7. Nominal Voltage: 380/400/415 Vac, 3P4W+PE/3P3W+PE
  8. Voltage Range: 324-477 Vac (100% load); 286-324 Vac (with derating to 70-100% load)
  9. Frequency Range: 40-70 Hz
  10. Total Harmonic Distortion (THDi): < 3%
  11. Power Factor: > 0.99 (100% load)

  12. Output
  13. Nominal Voltage: 380/400/415 Vac, 3P4W+PE (3P3W+PE optional)
  14. Voltage Regulation: ±1% (static); ±3% (dynamic)
  15. Frequency: 50/60 ± 0.05 Hz
  16. Total Harmonic Distortion (THDv): < 2% (linear load); <5% (non-linear load)
  17. Power Factor: 0.9
  18. Permitted Load Power Factor: leading 0.8 ~ lagging 0.7 (without derating)
  19. Overload Capability: ≤ 110%: 60 mins; 111-125%: 10 mins, 126-150%: 1 min, >150%: 1 sec
  20. Current Crest Ratio: 3:1

  21. Efficiency
  22. Online Mode: Up to 94.5%
  23. Eco Mode: Up to 97.5%

  24. Battery
  25. Battery Type: VRLA/Lithium-ion
  26. Nominal Voltage: 393 Vdc
  27. Quantity: 36-44 pcs
  28. Operational Voltage Limits: 346-638 Vdc
  29. Maximum Charge Current:
    ⦁ IPT-20K: 10A
    ⦁ IPT-30K: 12A
    ⦁ IPT-40K: 15A
    ⦁ IPT-50K: 17A
    ⦁ IPT-60K/80K: 30A
    ⦁ IPT-100K: 38A
    ⦁ IPT-120K: 45A
    ⦁ IPT-160K: 60A
    ⦁ IPT-200K: 75A

  30. Communication Interface
  31. Display: 10-inch color LCD touchscreen
  32. Port: USB port x1, RS-232 x1, Input dry contacts x4, Output dry contact x6, Network port x1, REPO x1, Modbus (RS-485) x1
  33. Remote Emergency Power Off (REPO): Standard
  34. Protocols: SNMP, Modbus RTU, Modbus TCP/IP, HTTP(S), SNTP, SMTP, DHCP

  35. Physical
  36. Dimensions (W x D x H)
    ⦁ IPT-20K-80K: 600 x 830 x 1420 mm
    ⦁ IPT-100K/120K: 800 x 830 x 1570 mm
    ⦁ IPT-160K/200K: 1200 x 830 x 1700 mm
  37. Net Weight
    ⦁ IPT-40K/50K: 404 kg
    ⦁ IPT-100K/120K: 593 kg

  38. Environment
  39. Operating Temperature: 0 to 40°C
  40. Humidity: 0-95% (non-condensing)
  41. Altitude: 0-2,000 m (derating 1%/100m from 1,000-2,000 m)
  42. Storage Temperature: -20 to 70°C
  43. Storage Humidity: 0-95%
  44. Ingress Protection Level: IP20, IP43 (optional)

  45. Conformance
  46. Safety: CE
  47. EMC: IEC 62040-2
  48. Performance: IEC 62040-3
  49. Sustainability: RoHS, REACH

  50. Features
  51. Standard
    ▪️Cold start
    ▪️Battery shunt trip
    ▪️Frequency conversion
    ▪️Power walk-in
  52. Optional
    ▪️Synchronized multiple bus (SMB)
    ▪️Backfeed protection with contactor
    ▪️Software integration with Delta Lithium-ion battery BMS
    ▪️DC battery ground fault detector

  53. (1) Upcoming product

    All specifications are subject to change without prior notice.