DPR 4000E EnergE 98%

Delta’s technology leading telecom rectifier DPR 4000E-48 provides the industrial leading efficiency of 98%. The single-phase, hot-pluggable fan-cooled rectifier provides the 76 W/in³ outstanding power density. Integrated with the high efficiency rectifier DPR 4000E EnergE, Delta’s power solution provides an energy saving solution for network base stations, wireless applications, fixed line applications and data communications.

Product Introduction

Specifications
  1. Input Voltage (nominal): 230 VAC

  2. Input Voltage (range): 80–300 VAC; De-rating ≤ 206 VAC

  3. Frequency: 45-66 Hz

  4. Output Voltage (default): -54 VDC

  5. Output Voltage (adjustable range): -42 to -58 VDC

  6. Output Current: 85 A

  7. Maximum Power @ nominal Input: 4070 W

  8. Power Density: 76 W/in³

  9. Peak Efficiency: 98%

  10. Dimensions (W x H x D): 84 x 41 x 265 mm (3.30 x 1.61 x 10.43 inch)

  11. Weight: 1.4 kg (3.08 lb)

  12. Safety: EN/IEC/UL 62368-1; CAN/CSA – C22.2 No. 62368-1

  13. EMC: EN 55022 AC Class B and DC output Class A; EN 300 386

  14. Environment: ETS 300019-1-1 V2.1.0; ETS 300019-1-2 V1.2.0; ETS 300019-1-3 V2.1.0