H5A_222

Delta produce H5A_222 solar inverter features a 5.0 kVA power output. This new single phase solar inverter is designed for residential PV applications where maximum versatility and profitability are important.

With built-in power meter design to fulfill dynamic power export control requirement and optimize the system cost. From the home screen of MyDeltaSolar APP, user can easily see all the power flow information such as buying and selling power at once.

Product Introduction

Features & Benefits

 

  • Built-in power meter, dry contact, and DRM port
  • Supports dynamic export control function
  • Wide input range from 30 to 600 Vdc
  • Ultra light weight for easy installation and space-saving
  • Built-in Wi-Fi communication and commissioning via App (iOS/Android)
  • Low noise emission with only 20 dB
  • MyDeltaSolar cloud for remote monitoring
  • IP65 protection
Specifications
Download

Leaflet/1.79MB

Manual/4.9MB

Installer Guide/1.01MB

Installer Guide for Current Sensor/479KB