DX-2100RW-WW (2022/04 Discontinued, Replaced by DX-3021L9)

*2022/04 Discontinued, Replaced by DX-3021L9

Product Introduction

Features & Benefits
  • Data acquisition equipment connected to cloud servers.
  • Supports a two-way data collection channel between the device and the cloud
  • Sets up a secure tunnel between the user and the remote device via the cloud server, without the need of additional VPN servers
  • Supports MODBUS TCP and MODBUS RTU/ASCII protocols
  • Using UMTS/HSPA+ 3G technology, supports a wide range of bands (800/850, 900, AWS1700, 1900, 2100 MHz), downward compatible with GSM / GPRS / EDGE 2G network
  • HSPA+ data transmission rate up to 21.6 Mbps (downlink) / 5.76Mbps (uplink)
  • Automatic APN parameter matching and connection redial
  • Various peripheral interfaces include RS-485, RS-232 and LAN ports
  • Built-in RTC and supports NTP time synchronization over a network
  • Firewall functions: Stateful Packet Inspection (SPI), Prevent Denial of Service (DoS) attacks, NAT, port triggering, port mapping, IP address filter, MAC address filter, URL filter
  • Supports TCP/IP, UDP, ICMP, DHCP, HTTP, DNS and SSH protocols
  • Scheduled jobs are available
  • Device configurations can be exported and imported.
  • Network data flow statistics
  • Networking failure diagnostics
  • Device and PLC interlocking
  • Custom alarm conditions with email alerts
  • Supports Android and iOS devices on-line monitoring

Specifications
TECHNOLOGY
  1. Standard Compliance
  • GSM/GPRS/EDGE/UMTS/HSPA+
  • IEEE 802.3 10Base-T
  • IEEE 802.3u 100Base-T(X)

INTERFACE
  1. 3G
  • GSM/GPRS/EDGE/UMTS/HSPA+
  1. Antennas
  • 1 2.5dBi omni-directional, SMA(male) connector, 3 meters cable with magnetic stand
  1. Fast Ethernet
  • RJ45 Ports: 1 10/100Base-T(X), auto MDI/MDI-X, auto negotiation
  1. Serial Communication
  • Serial Ports: 1 RS-232(DB9 male), 1 RS-485( DB9 female), 15KV isolation protection
  • Baud Rate: 2400bps to 115200bps
  • Data Bits: 7, 8
  • Parity: None, Even, Odd
  • Stop Bits: 1, 2
  • Flow Control: RTS/CTS(RS-232 only), XON/XOFF
  • RS-232: TxD, RxD, RTS, CTS, GND
  • RS-485: D+, D-, GND
  1. LEDs
  • Device: PWR, SD, Ready, 3G, Signal Strength
  • RJ45 Ports: LAN
  • Serial Ports: RS-232 RX, RS-232 TX, RS-485 RX, RS-485 TX
  1. Reset Button
  • 1set

3G RF
  1. Frequency Band
  • UMTS/HSPA+: 800 / 850, 900, AWS1700, 1900, 2100 MHz
  • UMTS/HSPA+(CN model): 900, 2100 MHz
  • GSM/GPRS/EDGE: 850 / 900 / 1800 / 1900 MHz

MANAGEMENT
  1. Cloud Service
  • DIACloud
  1. Software
  • SSH, DNS, HTTP, TFTP, DHCP Server/Client, Telnet, Syslog, MODBUS TCP, NTP, MODBUS RTU/ASCII
  1. Security
  • MAC/IP/URL filtering, SSH, SPI, Prevent denial of service (DoS) attacks, Port triggering, Port mapping
  1. Virtual COM Drivers
  • Windows XP, Windows Vista (32/64 bits), Windows 7 (32/64 bits)
  1. Configuration
  • Web Browser, DIACom, Android APP, iOS APP

POWER REQUIREMENTS
  • Input Voltage: 12 to 48VDC, 3 pin terminal block input
  • Input Current : 1A Max.
  • Overload Current Protection: Present, Max. Input current 1.5A
  • Reverse Polarity Protection: Not Present

PHYSICAL
  • Housing: IP30 metal case
  • Dimensions: 111 mm(H) x 77 mm(W) x 26 mm (D)
  • Weight: 196g
  • Installation: Wall mounting

ENVIRONMENTAL LIMITS
  • Operating Temperature : -20℃ to 70℃(-4℉ to 158℉)
  • Storage Temperature: -40℃ to 85℃(-40℉ to 185℉)
  • Ambient Relative Humidity: 5% to 95%(non-condensing)

APPROVALS
  • Safety: UL 60950-1, EN 60950-1(DX-2100RW-WW certificated)
  • EMI: FCC 47 CFR Part 15 Subpart B Class A, EN 55022, EN 301 489-1/7/24 (DX-2100RW-WW certified)
  • EMS( EN 301 489-1/7/24, EN 55024): IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-5, IEC 61000-4-6, IEC 61000-4-8 (DX-2100RW-WW certified)
  • RF: EN 301 511, EN301 908-1; FCC Part 22H, 24E, 27(DX-2100RW-WW certificated)