What products does Delta offer to support serial to Ethernet communication?
           
          
          
              The Industrial Network Communication Module IFD9506 serves this purpose. It provides serial (RS-232 / RS-485) to Ethernet, or Ethernet to serial communication (RS-232 / RS-485). Communication protocols such as Modbus, Modbus TCP, EtherNet/IP, and user-defined communication protocols are supported. Product configuration can be done through Delta's DCISoft software via RS-232 or Ethernet.