What are the features of Delta's CNC controller? Delta's new CNC controller is designed with multiple CPUs and embedded hardware. It features multi-processing capability, high stability and an excellent price-performance ratio. With the aid of Delta's servo and spindle systems, and through new-generation DMCNET communication, it is able to conduct high-speed data transfer and motion control to satisfy high-speed and high-precision processing requirements.
Delta's DMCNET is a high speed and real time communication system capable of controlling up to 12 axes of servo system units within 1ms, simultaneously. It can accept double precision floating point values 64-bits wide and provide up to 1,280,000 pulse/rev resolution so the servo system can make accurate calculations and provide operation flexibility. There are 35 homing modes provided. 12 servo system units or 4 groups, 3-axis helical and linear interpolation or 6 groups, 2-axis linear and arc interpolation can be implemented synchronously. It also supports absolute commands, incremental commands and T-curve / S-curve velocity profiles, built-in position, as well as speed and torque control modes for different uses. Simply connecting the DMCNET to servo motors, linear motors, digital inputs and outputs (DI/DO), analog inputs and outputs (AI/AO) and other control devices such as stepping motors and manual pulse generators (MPG), enables fast and cost-effective communication and control is easy.