What are the features of the C200 series? 1. High reliability, high stability, long-life, easy tuning
2. Compact drive size that facilitates installation
3. Advanced PID control
4. Built-in PLC programming functions, 5K steps capacity.
5. Built-in high speed communication protocols CANopen and MODBUS
RS-485
6. Hang type LED digital keypad
7. Ability to drive both IM/PM motors
8. High-level field oriented control modes: FOC+PG, FOC Sensorless
9. Provides various optional communication modules for building a network.
10. Enhanced control board coating and enclosure IP20, UL Open type, NEMA1.