Can Delta’s Human Machine Interface & Controller, HMC Series, be connected to remote I/O modules through DMCNET communication for I/O extension? How do I control the programs during operation?The HMC supports the high-speed RS-422 and Delta’s DMCNET protocol for a wide range of applications in a variety of communications environments. It is capable of connecting to remote I/O modules through the high-speed RS-422 and Delta’s DMCNET communication bus for I/O extension.
For program control, users can use X / Y addresses to control the general inputs and outputs and use the DX / DY addresses for controlling DMCNET inputs and outputs.