UBH Gen3 Series

Featuring long operation life, safety, easy maintenance, and TCO reduction, the Li-ion battery is a crucial and innovative energy storage solution for critical infrastructure in the IT industry.

  • Safe & reliable Lithium-ion battery solution
  • IEC62619 certified & UL9540A tested
  • Up to 250 kW power and 35.5 kWh in single cabinet
  • 60% reduction of space and weight, 2-3x longer life compared to a conventional battery
  • Front access only for placing against a wall
  • Total cost of ownership reduction


Downloads Request a Quote

Product Introduction

System Overview
Battery Cabinet
  • Standard rack cabinet
  • Primary cabinet includes the Main BMS to communicate with UPS
  • Top cable entry (power and signal)
  • Front access only for placing against a wall
  • Compact design with high energy density (91.6 kWh/m²) and power density (645.2 kW/m²) in a small footprint
  • GR-63-Core Zone 4 design available

Safety Control Box
  • High-power applications
  • Built-in safety breaker (MCCB rating 400 A)
  • Dual relay/diode protection loop
  • Built-in battery management unit (BMU)
  • Meets isolation standard for power & control
  • Dual aux. power sources (AC & DC)

Battery Module
  • IP20 rating
  • 16 cells in series connection
  • Quick plug-in connector on the front panel
  • AFE Board included
    - Monitors the voltage and temperature of each cell.
    - Communicates with the BMU for data collection and alarm notifications

Battery Cell
  • High-power/long-life prismatic cell
  • High capacity 60 Ah – Delta P140
  • Nominal voltage 3.7 V
  UPS battery UBH Gen3 System Overview
Features & Benefits
2–3x Longer Life
2–3x longer life brings it in line with the replacement cycle of IT equipment.

1/3 Footprint
Only 1/3 of a general UPS footprint is needed, allowing users to reserve more space for IT equipment.

10x Faster
Up to 10x faster charging performance for improved charge times.(2C vs. 0.2C)

60% Lighter
60% lighter than a VRLA battery makes installation and maintenance much easier.

Greater Safety
Safety oriented design in hardware and BMS integration. IEC62619 certified and UL9540A tested.

Lower OPEX
Less self-discharge and heat dissipation saves OPEX and improves efficiency.
Applications
UPS battery applications
Specifications
  1. Model
  2. BSPRN-DE1081P0GL0 / BSPRN-DE1081S0GL0
    BSPRN-DE1101P0GL0 / BSPRN-DE1101S0GL0 
    BSPRN-DE1121P0GL0 / BSPRN-DE1121S0GL0

  3. Electrical
  4. Applied Cell Type
    DELTA P140-222-0 (60 Ah)
  5. Installation Capacity
    BSPRN-DE1081P0GL0 / 1081S0GL0: 28.4 kWh
    BSPRN-DE1101P0GL0 / 1101S0GL0: 35.5 kWh
    BSPRN-DE1121P0GL0 / 1121S0GL0: 42.6 kWh
  6. Nominal Voltage
    BSPRN-DE1081P0GL0 / 1081S0GL0: ±236.8 V
    BSPRN-DE1101P0GL0 / 1101S0GL0: ±296 V
    BSPRN-DE1121P0GL0 / 1121S0GL0: ±355.2 V

  7. General
  8. Dimensions (W x H x D)
    With top-hat: 620 x 2185 x 625 mm 
    Without top-hat: 620 x 1910 x 625 mm 
  9. Total Weight (approximate)
    BSPRN-DE1081P0GL0 / 1081S0GL0: 594 kg (with module), 336 kg (without module)
    BSPRN-DE1101P0GL0 / 1101S0GL0: 656 kg (with module), 336 kg (without module)
    BSPRN-DE1121P0GL0 / 1121S0GL0: 720 kg (with module), 336 kg (without module)
  10. Battery Module Quantity
    BSPRN-DE1081P0GL0 / 1081S0GL0: 8
    BSPRN-DE1101P0GL0 / 1101S0GL0: 10
    BSPRN-DE1121P0GL0 / 1121S0GL0: 12
  11. Communication Bus
    Internal: CAN 2.0
    External: CAN 2.0, Modbus RTU, Dry contact

  12. Environmental
  13. Ambient Operation Temperature
    5 to 35 °C
  14. Storage Humidity
    5~85 %
  15. Permissible Altitude
    ≤ 2000 m

  16. Certifications
  17. Ingression Protection
    IP 20 class function
  18. Safety Standard
    IEC 62619 (Cell/Module/Rack), CE Mark, IEC62619 (Cell/Rack)
    JIS C 8715-2 (S-Mark) (Cell), UN 38.3 (Cell/Module), UL9540A (Cell/Module/Rack)
    EN 61000-6-2, EN 61000-6-4, IEC 62477-1 (BMS) IEC 60730 (Functional safety)
  19. Quality Standard
    ISO 9001


  20. All specifications are subject to change without prior notice.