ORION Touch

Delta Controller is an intelligent controller for Telecom Power Solution. As a brain of all aspects of power chain with elegant battery management suitable for various types of batteries, ensuring with prevention before problems to enable cost reduction could not be even easier.

With comprehensive functionality, besides locally accessing the configuration and supervision unit, remote monitoring and alarming via web browser is also acceptable. With the powerful data-gathering function played as an IOT platform, improving site efficiency and ensuring the power always on-air is our promise, our insistence.

Product Introduction

Specifications
  1. Model
  2. TPS1020028A

  3. Input
  4. Voltage (default): -54 VDC
  5. Voltage (adjustable range): -18 to -60 VDC
  6. Current: 0.8 ADC (Max.)

  7. Mechanical
  8. Dimensions (W x H x D): 83.4 x 42.0 x 203.1 mm (3.3 x 1.6 x 7.9 inch)
  9. Weight: 0.6 kg (1.32 lb)

  10. Standards
  11. Safety: EN/IEC 60950, class I; UL 60950; CAN/CSA-C22.2
  12. EMC: EN 55022, class B
  13. Cooling: Natural air flow
  14. Operating Temperature: -40 to +70°C (-40 to +158°F)
  15. Relative Humidity: 95%, non-condensing

 

Download

Fact sheet / 142 KB