Full Power Wind Turbine Converter – IG

Product Introduction

Features & Benefits
  • Vector control and multiple PWM control technology ensures high-efficiency power generation at low wind speed
  • Highly reliable power modules enhance protection performance and system efficiency
  • Unique control structure provides redundant control of various protections
  • Modular design enables front access for service and maintenance; the power modules could be replaced interchangeably
  • Optical fiber communication provides excellent EMI immunity
  • Completely isolated power conversion circuitry and control circuitry enables higher insulation and operation safety
  • Compact and neat mechanical design enables space saving and easy installation
  • Cabinet supplied from famous manufactures which is neat and compatible with mainstream products
  • Built-in cooling design provides a total solution combining converter and cooling system


Fundamentals
The induction generator is connected directly to the generator-side of the converter, while the grid-side connects to the grid. All the power is transmitted to the grid through the converter. The converter tracks the frequency and phases of grid voltage to keep the output current and frequency of turbines consistent with those of the grid.

System Architecture
A converter contains 1 to 3 sub-converter systems, depending on the power level required by the system. Each sub-converter system further contains a generator-side converter and a grid-side converter.