DPS Series 300-1200 kVA

The Next Generation UPS Answering the Demand of Large Data Centers and Colocations

Delta's superior Ultron DPS series 300-1200 kVA UPS supports unity output power factor to deliver up to 10 MW power capacity to meet the demands for large data centers and colocations that require higher power capacity. The Ultron DPS series guarantees the highest level of system reliability and resiliency by supporting self-detection of key components with pre-warning function, multilayered redundancy design, and complete power rating coverage. Moreover, the DPS series supports advanced manageability. Key environment parameters, and event analysis can all be monitored via local 10" LCD monitor and remotely. Along with optional battery management software, the DPS series enables users to achieve predictive maintenance and minimize system downtime, while lowering the total cost of ownership (TCO).

Fully front access and modular design of key components simplifies maintenance and shorten the mean time to repair (MTTR)
Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
 

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote

Product Introduction

Features & Benefits

Ultimate Availability

  • Supports up to 10 MW power capacity with the parallel redundancy and expansion up to 8 units
  • Redundancy components and dual CAN bus ensures system availability
  • Proactive detection of key component status for early diagnosis on UPS malfunction
  • Intelligent battery health diagnosis enables better battery maintenance and replacement
  • Advanced event analysis, including 10,000 event logs, waveform capturing and key paremeters recording, to detect UPS abnomality and ensure higher availability
 

Excellent Performance

  • The industry's leading power density and smallest footprint with the design of both top/bottom cable entry* and inbuilt switches
    (* For DPS-300K, only top cable entry is available)
  • Unity output power factor guarantees no-rating and provides 100% kW
  • AC-AC efficiency of up to 96.5% and 99% in ECO mode resulting in marked energy cost savings
  • Supports both VRLA and environment-friendly Li-ion batteries
 

Sophisticated Manageability and Flexibility

  • User-friendly 10” color touch panel simplifies local UPS management
  • Environment information, such as security, water, fire, and temperature can be integrated and monitored via the LCD panel of the UPS
  • If the UPS is equipped with an external battery management system, the battery information can be integrated and monitored via the LCD panel of the UPS
  • Fully front access and modular design of key components shortens the mean time to repair (MTTR)
  • Flexible battery quantity of 30-46 pcs achieves optimal battery investment
Applications

UPS DPS Series applications

Specifications
  1. Model
  2. DPS-300K / DPS-400K / DPS-500K / DPS-600K
    DPS-800K / DPS-1000K / DPS-1200K

  3. Power Rating
  4. ⦁ DPS-300K: 300 kVA / 300 kW
    ⦁ DPS-400K: 400 kVA / 400 kW
    ⦁ DPS-500K: 500 kVA / 500 kW
    ⦁ DPS-600K: 600 kVA / 600 kW
    ⦁ DPS-800K: 800 kVA / 800 kW
    ⦁ DPS-1000K: 1000 kVA / 1000 kW
    ⦁ DPS-1200K: 1200 kVA / 1200 kW

  5. Input
  6. Nominal Voltage: 220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
  7. Voltage Range: 176/304~276/478 Vac (full load)
  8. Current Harmonic Distortion: < 3% (with Full Linear Load); < 5% (with Full Non-linear Load)
  9. Power Factor: > 0.99
  10. Frequency Range: 40~70 Hz

  11. Output
  12. Voltage: 220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
  13. Voltage Harmonic Distortion: < 1.5% (Linear Load); < 5% (Non-linear Load)
  14. Voltage Regulation: ± 1% (static); ± 5% (dynamic)
  15. Output Power Factor: 1
  16. Frequency: 50/60 Hz (Auto-Selectable)
  17. Overload Capability: ≤ 125%: 10 min; ≤ 150%: 1 min; > 150%: 1 sec

  18. Display : 10” Color Touch Panel

  19. Interface
  20. Standard: RS232, Parallel port, USB, Modbus RS485, Input dry contact, Output dry contact, SNMP card inbuilt in touch screen
  21. Optional: Relay I/O card, Battery cabinet temperature sensor cable

  22. Conformance
  23. Safety: CE

  24. Efficiency
  25. AC-AC: Up to 96.5%
  26. ECO Mode: 99%

  27. Battery
  28. Type: VRLA, LiB
  29. Charge Current
    ⦁ DPS-300K: 90 A
    ⦁ DPS-400K: 120 A
    ⦁ DPS-500K: 150 A
    ⦁ DPS-600K: 180 A
    ⦁ DPS-800K: 240 A
    ⦁ DPS-1000K: 300 A
    ⦁ DPS-1200K: 360 A
  30. Battery Quantity: 30~46 pcs

  31. Environment
  32. Operating Temperature: 0~40℃
  33. Relative Humidity: 0~95% (non-condensing)
  34. IP Protection: IP20

  35. Others
  36. Parallel Redundancy and Expansion: Maximum 8 units
  37. Emergency Power Off: Remote and local

  38. Physical
  39. Dimensions (W x D x H)
    ⦁ DPS-300K: 600* x 900 x 2000 mm
    ⦁ DPS-400K/500K/600K: 1200* x 900 x 2000 mm
    ⦁ DPS-800K: 1800 x 900 x 2000 mm
    ⦁ DPS-1000K/1200K: 2450 x 900 x 2000 mm
  40. Weight
    ⦁ DPS-300K: 515 kg
    ⦁ DPS-400K: 700 kg
    ⦁ DPS-500K: 811 kg
    ⦁ DPS-600K: 970 kg
    ⦁ DPS-800K: 1270 kg
    ⦁ DPS-1000K: 1850 kg
    ⦁ DPS-1200K: 2000 kg

  41. * The width is for the cabinet which has four inbuilt switches.

    All specifications are subject to change without prior notice.