60W USB-A + C Socket Outlets

Delta's 60W USB A+C socket outlet serves as an outstanding charging station for all smartphones, laptops and other USB mobile devices. With an output power of up to 60W, it can charge a high-capacity iPhone 15 model from 0% to 50% in just 30 minutes. Easy to install and rigorously tested for safety and durability, it ensures every charge is safe, pleasant, and energy-efficient.

The product can be customized with your preferred appearance, type (A/C), and power wattage. Please contact our business representative for more details.
 

Product Introduction

Features & Benefits

High power, high performance
 

  • USB-A and -C dual output up to 60 W
  • 0%-50% fast charging for iPhone 15 large capacity models in 30 minutes.
  • Applicable to mobile phones, laptops, and other electrical devices.


Safety Assurance
 

  • 10,000 mating cycles, higher than the average.
  • Compliant with Taiwan's CB, BSMI, PSE, LPS, UL94 V-0 and other safety and fire prevention standards.
  • Complete compatibility testing to charge electric devices of multiple major brands.
  • 5 major circuit protections: overcurrent protection (OCP), overvoltage protection (OVP), overtemperature protection (OTP), overload protection (OPP), output short circuit protection (SCP)


High Scalability
 

  • Scalable with spare space for one AC socket or light switch.
  • Compatible with different socket clips for easy installation.
  • Modular design for sockets of various Asian brands.


Environmental-friendly

  • Connector-free to achieve eco-friendly goal.
  • Industry-leading 92% energy conversion efficiency to reduce energy waste.
  • Manufacturing automation and recyclable materials for a sustainable future.
Applications
Specifications
Product Overview


Dimension


Product Spec

Note: iPhone is the trademark of Apple Inc.
Download

20 W / 60 W USB - A + C PD Wall Socket