ASDA-W3 Series

The ASDA-W3 Series adopts a modular design that offers flexible configuration, lowers implementation thresholds, and provides space efficiency. It features a built-in common DC bus, using regenerative energy to achieve energy savings.

The ASDA-W3 Series emphasizes multi-axis, high precision, and high speed. It features outstanding performance, high resolution, and rapid response, as well as excellent low and high frequency vibration suppression, friction compensation, closed-loop control, and automatic tuning functions. Paired with upper-level controllers, it achieves multi-axis synchronous motion, including interpolation control for linear, arc, spiral, and multiple sets of gantry motion control, ensuring superior tracking performance. Compatible with STO SIL3, the ASDA-W3 Series provides better protection for users.

Product Introduction

Features & Benefits
  • Up to 3.5 kHz bandwidth that reduces settling time by 40% compared to previous models
  • Supports 27-bit high-resolution absolute type encoder
  • Built-in motion control, supports multiple sets of gantry motion and pressing control
  • Common DC bus regenerates energy 
  • Advanced automatic gain adjustment and system analysis interface, swing suppression and system modeling functions
Applications
Semiconductors, electrics & electronics, lithium batteries, woodworking, packaging, and logistics
Servo Drive Module

Quick Download