DPR 6000B EnergE

Delta’s technology leading telecom rectifier DPR 6000B EnergE provides the industrial leading efficiency of 96.5%. The three phase, hot pluggable fan cooled rectifier provides the 26.5 W/in³ outstanding power density. Integrated with the high efficiency rectifier DPR 6000B EnergE, Delta power solution provides an energy saving solution for network base stations, wireless applications, fixed line applications and data communications.

Product Introduction

Features & Benefits
  • Energy saving - leading edge efficiency
  • Advanced energy saving functionality
  • Space savings - leading edge power density
  • Space saving - up to 24 kW per shelf in 2U height
  • Silent operation - very low audible noise
  • Low line current distortion - power factor correction
Applications
  • Data centres
  • Core networks MSC
  • Fixed line applications, data communications
Specifications
  1. Input Voltage (nominal):
    Standard Voltage: 380 VAC / 400 VAC / 480 VAC
    Low Voltage: 208 VAC / 220 VAC / 230 VAC

  2. Input Voltage (range):
    Standard Voltage: 250–530 VAC; De-rating ≤ 320 VAC
    Low Voltage: 165–290 VAC; De-rating ≤ 180 VAC

  3. Frequency: 50–60 Hz

  4. Output Voltage (default): -53.5 VDC

  5. Output Voltage (adjustable range): -42 to -58 VDC

  6. Output Current: 125 A

  7. Maximum Power @ nominal Input: 6000 W

  8. Power Density: 26.5 W/in³

  9. Peak Efficiency: 96.5%

  10. Dimensions (W x H x D): 129.0 x 83.0 x 380.6 mm (5.07 x 3.26 x 14.98 in)

  11. Weight: 5.2 kg (11.46 lb)

  12. Safety: EN 60950; UL, cUL; CE Compliance

  13. EMC: EN 300 386; EN 55022; CISPR 22

  14. Environment: RoHS

     
Download

Fact sheet / 949 KB