DPR 2000B EnergE

Delta’s technology leading telecom rectifier DPR 2000B EnergE provides the industrial leading efficiency of 96%. The single phase, hot pluggable fan cooled rectifier provides the 37.9 W/in³ outstanding power density. Integrated with the high efficiency rectifier DPR 2000B EnergE, Delta power solution provides an energy saving solution for network base stations, wireless applications, fixed line applications and data communications.

Product Introduction

Specifications
  1. Input Voltage (nominal): 230 VAC

  2. Input Voltage (range): 90–295 VAC; De-rating ≤ 176 VAC

  3. Frequency: 45–66 Hz

  4. Output Voltage (default): -54.0 VDC

  5. Output Voltage (adjustable range): -43 to -58 VDC

  6. Output Current: 37 A

  7. Maximum Power @ nominal Input: 2000 W

  8. Power Density: 37.9 W/in³

  9. Peak Efficiency: 96.0%

  10. Dimensions (W x H x D): 84 x 41 x 265 mm (3.30 x 1.61 x 10.43 in)

  11. Weight: 1.04 kg (2.29 lb)

  12. Safety: CB certificate, CB scheme; CE mark/North American; IEC 62368-1 and CSA/UL 62368-1; UL/cUL 60950-1/ CSA-C22.2

  13. EMC: EN 55032 AC Class B and DC output Class A; EN 300 386

  14. Environment: RoHS

     

Download

Fact sheet / 301 KB