DPR 10000B EnergE

Delta’s technology leading telecom rectifier DPR 10000B EnergE provides the industrial leading efficiency of 95.8%. The three phase, hot pluggable fan cooled rectifier provides the 21.4 W/in³ outstanding power density. Integrated with the high efficiency rectifier DPR 10000B EnergE, Delta power solution provides an energy saving solution for network base stations, wireless applications, fixed line applications and data communications.

Product Introduction

Specifications
  1. Input Line to Line Voltage (nominal): 220/380/400/480 VAC, (three phase, 3W+PE)

  2. Input Line to Line Voltage (range):
    185–277 VAC @ Low voltage type
    320–480 VAC @ High voltage type

  3. Frequency: 50/60 Hz

  4. Output Voltage (default): -53.5 VDC

  5. Output Voltage (adjustable range): -43 to -58 VDC

  6. Maximum Output Current: 210 A

  7. Maximum Power @ nominal Input: 10000 W

  8. Power Density: 21.4 W/in³

  9. Peak Efficiency: 95.8% @ 480 VAC

  10. Dimensions (W x H x D): 210 x 83 x 435 mm (8.26 x 3.26 x 17.12 in)

  11. Weight: 9.3 kg (20.5 lb)

     
Download

Fact sheet / 325 KB