DPM-MA1121

Delta Multi-Circuit power meter DPM-MA1121 is the solution to simplify meters deployment and reduce wiring/labor cost in applications with plenty of circuits.

● DIN-Rail mount and LCD Display
● Easy to be installed in any equipment or cabinet due to compact dimensions
● At most able to connect to 5 circuits for DC measurement
● Supports Modbus RTU protocol. Easy to be applied with SCADA and EMS
● Data record function ensures data not to get missed

Product Introduction

Features & Benefits

Parameter Grouping Function

  • The parameter group contains all needed energy data for master controllers (including PLCs, SCADA and EMS) to acquire and reduce reading time, enhancing real-time data accessibility
  • Combines several discontinuous register addresses to one continuous address, reducing commands to achieve high-efficiency data acquisition of the master controllers (SCADA and PLC)

Data Recording<>

  • User-defined time intervals for recording (Units: day / hour / min. / sec.)
  • Max. 21 parameters recording

Optional Accessory

  • Dedicated power supply module DPM-PS01 for providing power to Hall sensor

Applications

 

Meets DC measuring requirement for multi-circuit and can be applied in telecom power. solar energy, wind energy and power storage related applications.

Specifications