Power Management

Integrated power distribution for optimal power management

The supply of power is indispensable to datacenter operations. A stable power supply, redundancy, and a reliable power distribution system that protects equipment, achieves high efficiency and saves energy at the same time are primary considerations when setting up or maintaining a data center.

Delta’s power management solution is composed of Uninterruptible Power Supplies (UPS), Power Distribution Unit (PDU), Rack Power Distribution Units (rPDU), Rack-Mount Remote Power Panel (rRPP) and Rack-Mount Static Transfer Switch (rSTS) that provide optimal power distribution and protection for devices inside a rack.

Delta provides clean and stable power for the data center to ensure continuous operation in case of power failure while enabling maximum operating efficiency with the lowest cost.

Request a Quote Our Partners

Products List

Power Distribution Unit

Delta’s power distribution solutions provide an optimal balance of efficiency, flexibility, and reliability for data centers. Delta’s Power Distribution Units (PDUs) are space-saving, easy to move, offering superior power protection, monitoring, and scalability while reducing initial investment costs—making them suitable for medium to large data centers. Complementing this, Delta’s Rack Power Distribution Units (rPDUs) ensure steady and reliable power flow to every device inside a rack cabinet, with built-in protection and intelligent management features. Engineered with Delta’s commitment to efficiency and reliability, our PDUs and rPDUs together deliver robust power protection, optimized distribution, and intelligent control to meet the evolving needs of modern data centers.

Cast Resin Busway System

Different from a conventional power cable system or sandwich busway solutions, Delta has adopted epoxy cast resin technology to significantly increase ingress protection level, safety, and reliability. Delta's solution is ideal for use in a variety of industries and climate conditions. Thanks to the outstanding electrical and mechanical properties of resin, these busways have reduced dimensions, a simplified structure, extended service life, and improved reusability. More importantly, Delta's Busways provide excellent energy-savings to help our customers enjoy substantial savings on their electricity bills.

Rack-Mount Remote Power Panel (rRPP)

Introducing Delta's rRPP (rack-mount remote power panel): Tailored for small data centers, server rooms, and network closets with high power density. Ensure maximum reliability and uptime with real-time power quality monitoring and rapid response for remote management. Easy to install with a compact footprint, it streamlines power distribution effortlessly, boosting data center reliability.

AC Uninterruptible Power Supplies

Delta's UPS product portfolio includes one- and three-phase UPSs as well as online and line-interactive systems. The full product range comes in few models based on load type:
Modulon family:
The family features a three-phase modularization architecture for power rating requirements above 15 kVA. (go to product page)
Ultron family:
The family are three-phase UPS systems for power rating requirements above 20 kVA. (go to product page)
Amplon family:
The family are single phase UPS systems for power rating requirements above 1 kVA. (go to product page)