Hybrid System

The trend is moving towards larger systems, but the roof space is at a premium and the flexibility to work within the roof space available is becoming more difficult.
Delta Australia is proud to present the NEW H8E and H10E with 4 x MPPT Standard! The ONLY 10kw single-phase inverter at the time of release provides a fully flexible string inverter with a tracker for ALL points of the compass.
Incorporating the consumption meter inside the inverter, Delta has made it easy and economical to receive 24/7 energy generation and usage data. This also allows for export control should your network request it. Being incorporated inside, your consumption meter is covered by the inverter's advanced replacement warranty for the full inverter period.
Aesthetically the H8E and H10E will look amazing in your home with the rear cable entry removing any visible cables.

Product Introduction

Features & Benefits
  • Built-in Consumption meter
  • Dynamic export control capable
  • Point-to-point and Cloud Wi-Fi monitoring
  • Fleet monitoring via MyDeltaSolar cloud
  • Precise Generation Limitation on-board
  • Built-in arc-fault protection AFCI
  • Max Efficiency 98%
  • IP65 Protected
Specifications
Download

Leaflet
Manual