M125HV

Three-Phase Solar Inverter

Boasting over 99% peak efficiency, the M125HV features an integrated design that combines string fuses, surge protection, and DC switches into a single, streamlined unit.
Contact Us

Product Introduction

Key Benefits
  • Optimal Profitability and Performance
  • A Reliable and Dependable PV Inverter
  • Advanced Operational Safety and Maintenance
Feature Highlights

Optimal Profitability
and Performance

  • DC input voltage up to 1500 VDC
  • Up to 99% efficiency and 98.7% Euro efficiency
  • Optional Type I or Type I + II SPD

Reliable and
Dependable

  • Electrolytic capacitors free design improves product life and stability
  • IP65 protection
  • Operating temperature range from -30 to 60°C

Advanced Operational
Safety and Maintenance

  • Built-in DC switch, AC / DC Type II SPD and 20-string photovoltaic array
  • String monitoring function and Arc fault detection
  • IV curve scanning and night time anti-PID function

 
Applications

Commercial & Industrial

Utility

 
Download