H2.5-5A

Delta produce H2.5-5A solar inverter features a 2.5 to 5.0 kVA power output. This new single phase solar inverter is designed for residential PV applications where maximum versatility and profitability are important. With high maximum efficiency up to 98.3%, optimum yield from the PV plant is ensured from the device.

Product Introduction

Features & Benefits

 

  • Wide input range 30~600Vdc
  • Max. efficiency up to 98.3%
  • Ultra light weight
  • Inbuilt Wi-Fi communication
  • Commissioning via App (iOS/Android)
  • Low noise emission with only 20 dB
  • MyDeltaSolar cloud online monitoring
  • IP65 protective level
Specifications
Download

H2.5-5A manual/7.94MB

H2.5-5A No DC SW catalog/2.05MB

H2.5-5A with DC SW catalog/2.1MB

H2.5-5A Installer Guide/482KB