M125HV (US)

Three-Phase Solar Inverter

Delta’s M125HV three-phase solar inverter features more than 99% peak efficiency and 99% CEC efficiency. The M125HV adopts an integrated design, integrating string fuses, surge protection devices, and DC switches in a single unit. Electrolytic capacitors free design and NEMA 4X rating improve service life and ensure reliable long-term operation of the M125HV.

(Available only in US markets)
Contact Us

Product Introduction

Key Benefits
  • Optimal Profitability and Performance
  • A Reliable and Dependable PV Inverter
  • Advanced Operational Safety and Maintenance
Feature Highlights

Optimal Profitability
and Performance

  • DC input voltage up to 1500 VDC
  • Up to 99% efficiency and 99% CEC efficiency
  • Optional Type I or Type I + II SPD

Reliable and
Dependable

  • Electrolytic capacitors free design improves product life and stability
  • NEMA 4X protection
  • Operating temperature range from -30 to 60°C

Advanced Operational
Safety and Maintenance

  • Built-in DC switch, AC / DC Type II SPD and 20-string photovoltaic array
  • String monitoring function and Arc fault detection
  • IV curve scanning and night time anti-PID function

 
Applications

Commercial & Industrial

Utility

 
Download