M-series

Single-Phase Solar Inverter

The M Series Solar inverter features a high-efficiency design with 3 MPPTs, ensuring optimal solar power generation for your home.

(Available only in NA market)
Product Detail

Product Introduction

Key Benefits
  • Optimal Solar Energy for Private Residences
  • More Safe
  • Lower Energy Bill
Feature Highlights

Optimal Architecture

  • Leading power density with 10kw in 55lbs
  • Smaller and lighter
  • Integrated AFCI
  • Integrated RGM (ANSI C12.20 with 0.5% accuracy)
  • Embedded Bluetooth

Highest Returns

  • 98.0% peak efficiency, 97.5% CEC efficiency
  • Dual MPPT (for M4/M5/M10) & 3 MPPT (for M6/M8)
  • 50-550Vdc wide input range
  • Startup voltage: 35V
  • NEMA 4X protection

Innovative Technology

  • Auto grid detection
  • Auto input parallel check
  • Auto self-check
  • WiFi/Cellular/Zigbee/Ethernet communication
  • App monitoring for mobile device


Applications

Residential

 

Tools & Services


DeltaSolar APP

MyDeltaSolar Cloud