PMa Synchronous Reluctance Motor
MSI Series

Committed to a greener world, Delta has long been dedicated to empowering its customers with green and high-efficiency products. The PMa Synchronous Reluctance Motor MSI Series is designed for excellence in energy-saving and motion accuracy with high efficiency and power density. It generates low noise, low vibration, and saves installation space. When operating with Delta‘s control drives, the MSI motors achieve optimal performance with a high degree of integration.

Product Introduction

Features & Benefits
High Efficiency
Motor efficiency exceeds the IE4 standard and variance < 0.1 % (minimum) under different loads. Suitable for long-time operation with low loads to save energy

Lightweight & High Power Density
Allows downsizing by 1 ~ 2 standard IM motor frame sizes compared with products of the same power
Flexible and space-saving

Easy Installation
Motor frame sizes consistent with standard IM motors for easy replacement and installation

Low Noise & Vibration
Noise reduced by 5 ~ 10 dB for a comfortable working environment. Low vibration improves accuracy

Complete Energy-saving System
Achieves optimal performance when operating with Delta's standard or fan / pump vector control drives
Applications
Industrial exhaust fan system, water supply system, air compressor solution, and more