DPH Series 600 kVA

The world's highest power density providing ultimate MW power protection with leading power performance and superior reliability

In this IT intensive world with heavy data traffic driven by cloud, 4G/5G and media streaming applications, IT managers are facing the challenges of increasing rack power density and limited data center space. Delta's innovative modular UPS technologies provide the answer to customers' demands for high power density, high power performance, and ultimate availability. The brand-new Delta Modulon DPH UPS 600 kVA achieves the industry's leading power density of 55 kW per module, offering the smallest footprint and best space utilization. The Modulon DPH Series UPS is the ideal modular power protection for MW data centers to achieve total cost of ownership (TCO) optimization.



Product available regions : Vietnam only

User Manual Request a Quote

Product Introduction

Features & Benefits

Excellent Power Performance

  • The industry's leading power density per module at 55 kW in a 3U space, and the smallest footprint for 600 kVA in two racks, that achieves the best utilization compared with its peers
  • High AC-AC efficiency up to 96.5% and ECO mode to 99% results in marked energy cost savings
  • Green mode featuring a load aggregation function optimizes system efficiency
 

Ultimate Availability

  • Fully modularized design and hot-swappable key modules ensure Mean Time To Repair (MTTR) close to zero without downtime risk
  • Redundant components and dual CAN bus delivers highest system availability and avoids single point of failure
  • Modular UPS grows with your business by parallel expansion up to 8 units for 4.8 MVA of total power capacity
 

High Manageability

  • User-friendly 10” color touch screen enables easy local UPS management
  • Environment information such as security, water, fire, and temperature can be integrated into the UPS for easy monitoring via the LCD of the UPS
  • If the UPS is equipped with an external battery management system, the battery information can be integrated into the UPS and monitored via the LCD of the UPS
Applications

UPS DPH Series applications

Specifications
  1. Model
  2. DPH-600K
  3. Power Rating: 600 kVA/kW
  4. Parallel Configuration: Up to 8 units

  5. Input
  6. Nominal Voltage: 380/400/415 Vac, 3P4W+PE
  7. Voltage Range: 305-477 Vac (100% load), 229-305 Vac (with derating to 70-100% load)
  8. Current Harmonic Distortion: < 3%(1)
  9. Power Factor: > 0.99 (100% load)
  10. Frequency Range: 40-70 Hz

  11. Output
  12. Nominal Voltage: 380/400/415 Vac, 3P4W+PE
  13. Voltage Regulation: ± 1% 
  14. Frequency: 50/60 Hz ± 0.05 Hz
  15. Total Harmonic Distortion (THDv): ≤ 1% (linear load); ≤ 5% (non-linear load)
  16. Power Factor: 1
  17. Overload Capability: ≤ 125%: 10 mins; ≤ 150%: 1 min; > 150%: 1 sec
  18. Current Crest Ratio: 3:1

  19. Efficiency
  20. Online Mode: Up to 96.5%
  21. ECO Mode: 99%

  22. Battery
  23. Battery Type: VRLA/Lithium-ion
  24. Nominal Voltage: ±240 Vdc
  25. Quantity: 30(2)-46 pcs (Configuratble, 12V VRLA battery)
  26. Maximum Charge Current: 180 A

  27. Communication Interface
  28. Display: 10” color touchscreen
  29. Port: Modbus (RS-485), Smart slot, REPO, Input dry contact x4, Ouput dry contact x6, External battery temperature detection x4, External switch/breaker status dry contact x4, BMS (RS-485), EMS/Console (RJ45), Ethernet port
  30. Protocols: SNMP, Modbus RTU, Modbus TCP/IP, HTTP(S), SNTP, SMTP, Syslog, BOOTP, DHCP

  31. Physical
  32. Dimensions (W x D x H): 1200 x 1100 x 2000 mm
  33. Net Weight
    UPS System (without power modules): 605 kg
    Per Power Module: 36 kg

  34. Environment
  35. Operating Temperature: 0 to 40℃
  36. Humidity: 0-95% (non-condensing)
  37. Altitude: 0-2000 m (derating 1%/100m from 1001-2000 m)
  38. Storage Temperature: -20 to +70 °C

  39. Conformance
  40. Safety: CE, UKCA
  41. EMC: IEC 62040-2 Performance IEC 62040-3
  42. Sustainability: RoHS, REACH

  43. Features
  44. Standard:
    Sequential start for generator, Backfeed protection, Burn-in test without load bank, Cold start function, Frequency conversion, Failure prediction
  45. Optional:
    Software integration with Delta Lithium-ion battery BMS

  46. (1) When input vTHD < 1%.
    (2) 30-34 batteries must be set up by authorized personnel, with load derating required.

    All specifications are subject to change without prior notice.