MOOVbase PM1350 Power Module

High efficiency modular charging for forklift applications
Designed for installation in charging cabinets where each module delivers up to 
1350 W, the module is simply controlled by a system controller via CAN bus and is capable of charging a wide range of battery types.

Product Introduction

Features & Benefits

Safe and Robust

  • Advanced safety design and error detection safeguard the user, battery and charger
  • Steel enclosure and user-serviceable fan for use in tough industrial environments
  • Anti-arc technology extends the life of connectors

Scalable Modular Design

  • Connect in parallel to achieve desired charge current level
  • Redundant operation
  • Power shared between installed modules
  • Turn off individual modules for improved efficiency

Simple Integration

  • CAN bus allows easy control via a system controller
  • System error and warning information communicated
  • Backplane connection for fast installation

Global Compatibility

  • Wide ranging AC input allows worldwide grid connection
  • Safety and EMC approvals for North America, Europe and Australia
  • Efficiency exceeds CEC requirements
Specifications


Notes: An isolated supply is provided to power system components (12.0 VDC ± 10%: 0 - 700 mA).
Modules in parallel multiply this output current.
An isolated CAN bus supply is provided to power system CAN bus components (7.5 VDC ± 10%: 0 -100 mA).
1) Output power may be derated above 45 °C (113 °F)
 
Download

Delta Electronics Leaflet_PM1350_Power_Module_EN_ Mar. 2023 V2.2
EU_DOC_PM1350