IEC inlet Filter

Delta offers a wide range of EMI Filter products ranging from 1A to 20A@250Vac, covering all the popular industry standard sizes and footprints. Benefit from the global strength of one of the world's largest providers of EMC solutions - Delta!

IEC Inlet Filters
Picture Product Type Function Current Rating Termination
Options
Download
GE Better 1-20A Terminal / Wire
GEN Better 1-20A Terminal / Wire
GK With 2 X-cap 1-10A Terminal / Wire
KE With Ground Choke 1-10A Terminal / Wire
GKN With 2 X-cap 1-10A Terminal / Wire
KEN With Ground Choke 1-10A Terminal / Wire
DK Good 2-30A Terminal / Wire
DP Two Stage 3-30A Terminal / Wire
ME 3 Good 1-15A Option Ground Choke
ME 2 Better 1-15A Option Ground Choke
ME 4E Best 2-2.5A High Inductance
SE Two stage 3-15A Terminal