C2000-R Series

The heat dissipation of a drive directly affects its reliability and service. In addition to natural heat dissipation and air cooling, liquid is also an important medium for heat dissipation of the drive in specific environments and applications.

Delta’s Liquid Cooled Motor Drive C2000-R Series supports water cooling. Considering the applications and installation space, the C2000-R Series adopts a special heat dissipation design. The drive has a compact structure, small size, and high power density, ranging from 185 kW to 355 kW.

The liquid-cooled heat dissipation method prevents dust from having a negative impact on the heat dissipation of the drive. This method is suitable for large-scale engineering sites with harsh environments such as mines, tunnel drilling, and the chiller industry which leverages existing cooling systems to manage heat dissipation.
 

Product Introduction

Features & Benefits
  • Compact design saves space: Special heat dissipation design greatly reduces the volume compared with air-cooled drives to lower the space requirements for a configuration board
  • Outstanding control technology for precise operation: Built-in motor ID parameters for sensorless control with stable output speed and optimized dynamic response; With FOC sensorless control, the speed control precision reaches 1:100
  • Low harmonic distortion design reduces the impact on the power grid and peripheral equipment: All rating built-in DC reactors; Reduces harmonic distortion; Compliant with EN61000-3-12
  • High EMC level, less additional accessory requirements: No external filter is required to meet C3 level requirement
  • Anti-condensation function without an external controller: Built-in water temperature control function, effectively prevents condensation without an external controller

 
Applications
  • HVAC Systems - Chiller Units
  • Tunneling - Tunnel Boring Machine
  • Mining - Crusher
Specifications

Quick Download