High Power Charger 350kW

Delta High Power Charger 350kW offers the fastest charging time than any other charger.

It is ideally suited in highway rest stops, traditional fuel stations and fleet charging due to its high power of up to 350kW, equal load distribution and simultaneous charging features charging 2 vehicles at a time.

High power efficiency and the ability to share power from the power cabinet between two dispensers enable to reduce cost of ownership. It also offers a user-friendly design with an LED status light visible from a distance and a 15-inch display.Delta High Power charger 350kW helps EV drivers shorten the time get back on the road.

Contact Sales Window

 

Product Introduction

⚡Travel Faster with High Power Charger⚡
Features & Benefits
•  Distributed architecture saves the space
•  96.5% peak power efficiency for energy saving
•  Dynamic load distribution allows simultaneous charging of two cars, each at 350kW max
​​​​​•  OCPP and network connectivity for seamless system integration
Applications

Fast Charging Corridors

Parking

Service Station

Logistics Fleet

Traffic Hub
Feature Highlights

Up to 96.5% power efficiency for optimal charging service

  • Max. 950V and 500A in 350kW high power charging
  • Simultaneous charging service
  • Supports CCS1 charging standard

Distributed architecture saves the space

  • Distributed architecture enables to install charger without replanning parking spaces
  • Adopt power module for extension flexibility
  • IP55 / NEMA3R ingress protection and IK10 enclosure protection

OCPP and network connectivity for seamless system integration

  • Supports OCPP 1.6J (upgradeable to OCPP 2.0)
  • Built-in Ethernet, cellular (3G / 4G) network connectivity
  • Integrable with commercial and management systems for improved operational efficiency

Quick Download