SLIM 100

Address the challenges of next generations EVs with the SLIM 100

The SLIM 100 offers a maximum power output of 100 kW and includes rectifiers with 97% power efficiency. It provides simultaneous charging of up to three vehicles and offers the convenience of both DC and AC charging. With its ability to provide 100 kW of power in one cabinet, it is an ideal solution for space critical applications, as its footprint is 55% smaller than other products that offer the same level of power. This makes it well-suited to commercial applications, parking lots, service stations and urban traffic hubs where installation space can be limited.

(Available in EU market)

Product Introduction

Product Outlook
Features & Benefits
  • 100 kW charging station for space critical applications
  • Compact design with low foot print & height (0.9 m x 0.44 m / 1.6 m)
  • 2× 50 kW simultaneous DC charging
  • Supports up to 920 VDC
  • Dynamic energy management minimizing the charging time
  • RFID and optional credit card authentication
  • Accessibility according DIN 18040
Applications
Specifications

(download the catalog to find different versions for each region)




Quick Download