DC Wallbox 25kW

Delta's dual output DC Wallbox advances EV compatibility at public charging sites. Its wall-mounted and modular design ensures cost-efficient installation and lifecycle maintenance. It also features built-in network connectivity for authentication and remote control applications.

(Available in NA, EMEA, TW, SEA, AU, JP markets)

Product Introduction

Key Benefits
  • CCS / CHAdeMO dual charging ports
  • Max. 94% power efficiency
  • RFID card reader for user authentication
  • Network connectivity (OCPP 1.5S and 1.6J)
  • IP55 protection and IK08 vandal-proof casing
Compact Design for EV Charging Service
Delta Wallbox 25kW installed in EV charging service station
 
Applications
Delta-EVcharging-DC Wallbox 25kW-application-Highway Service
Highway Service
Delta-EVcharging-DC Wallbox 25kW-application-parking
Parking
Delta-EVcharging-DC Wallbox 25kW-application-service station
Service Station
Delta-EVcharging-DC Wallbox 25kW-application-commercial area
Commercial Areas
Delta-EVcharging-DC Wallbox 25kW-application-fleets
Fleet

Product Outlook

Quick Download