City Charger 100kW

City Charger is an ideal solution for high-efficiency urban charging services. It supports simultaneous charging output and load distribution to optimize the utilization rate of the charging site. City Charger is compatible with OCPP which allows further backend system integration like user management, remote control, and energy management.

(Available in NA, SEA, AU, JP, TW markets)

Product Introduction

Key Benefit
  • 50kW/100kW simultaneous charging
  • Dynamic load distribution optimizes charging service
  • RFID, credit card and ISO 15118 user identification
  • OCPP and network connectivity enables system integration
  • Modular design ensures high availability
  • IP55 and small footprint provides high adaptability
  • 94% power efficiency for energy-saving
Speed up Urban Life with EV Fast Charging

 
Feature Highlights

50/100kW Fast Charging with 94% Efficiency

  • 50kW / 100kW simultaneous charging
  • Dynamic load distribution optimizes charging service

All-weather Outdoor Design for High Environmental Adaptability

  • IP55 and IK10 protection
  • Forced air cooling
  • Protection:over current, under voltage, over voltage, surge protection, short circuit, over temperature, ground fault

Complete System Integration for Better Charging Services

  • Support OCPP1.6-J, upgradeable to OCPP2.0
  • Built-in Ethernet, Cellular (3G/4G) and WLAN connectivity

 
Applications

Highway Service

Parking

Service Station

Commercial Areas

Traffic Hub

 

Product Outlook

Quick Download