Ultra Fast Charger UFC 200

Forward-Looking EV Infrastructure:
Speed-up your power with UFC 200

Delta‘s UFC 200 platform offers the convenience of a single charging station with the flexibility to charge up to four vehicles simultaneously. Two charging points are available for DC fast charging up to 200 kW and two charging points for AC charging with 22 kW each. Thanks to the integrated power management, the available power can be optimized, the charging times of the vehicles can be reduced and the maximum currents at the grid connection point can be secured at all times. For larger DC charging parks, additional variants and configurations are possible to optimize operation or to implement different traffic / parking concepts.

(Available in EU market)

Product Introduction

Features & Benefits

 

  • 200 kW charging power for next generation e-vehicles
  • Dynamic energy management minimizing the charging time
  • Integrated credit card payment solution and RFID user identification
  • 200 kW / 400 A CCS cable without liquid cooling
  • Version with up to 1000 VDC
  • Full accessibility according DIN 18040
  • Connector on both sides for different traffic schemes
Applications

Specifications

(download the catalog to find different versions for each region)





Quick Download