E Series 1/2/3 kVA

The Amplon E series is an online, double-conversion UPS housed in a compact tower for applications in the server, network, workstations, POS, ATM, home appliance, medical and banking segments.

The 1kva UPS is designed to provide long backup time with the addition of an optional external battery pack. The Amplon E Series has a high input PF, and features a built-in high-level charger, which shortens recharging periods and increases availability.

With double-conversion technology that provides 24/7 full-time protection and automatic input frequency (50 or 60 Hz) auto-detection, companies can rest assured when choosing the Amplon E series. The technology’s input voltage bears up to 330 Vac, making it suitable for severe utility conditions, and its high charging capability increases availability.

The Amplon E Series provides the wide input voltage range and stable power supply for your company's advanced UPS demands.
 

DISCONTINUED :recommended replacement product N 1/2/3 kVA.

Product Introduction