SGDC-D45-SC02

Gateway / Site Controller

SGDC-D45-SC02 is designed as a gateway/site controller with LTE/Ethernet in WAN side for providing data acquisition from meters, PV and PCS via Modbus protocol and forwarding data to energy management platform for further data processing and analysis. It also receives commands from energy management platform to achieve high energy efficiency and utilization and offers the control, configuration and network management functionality which can perform energy distribution control in local site. Besides, it provides DI/DO, CAN and 4-20mA current loop interfaces to detect and control devices for various related applications.
Contact Us

Product Introduction

Key Benefits
  • Data acquisition for data processing and analysis
Energy Management Gateway with LTE, 2 x LAN, 2 x RS-485/232 and DI/DO

 
Feature Highlights
ARM Cortex A8 1GHz CPU
1GB DDR3 DRAM
128GB EMMC
Support LTE for WAN
Support 2 Ethernet ports
Support 2 x RS485, 6 x DI and 4 x DO
Support 2 x CAN and 2 x 4-20mA current loop
Operation Temperature: -40 ~ 70°C

 
Dimension

Quick Download