IB-4

The IB-4 is a high resolution LED display suitable for indoor digital signage applications with short viewing distances. The display features Nichia's black LEDs which deliver deep black levels and exceptional contrast ratios of 4000:1.

With its advanced 16-bit color processing, the IB-4 delivers high-resolution full color images and superb image quality in bright indoor settings, where striking & outstanding content is key to capture the audience's attention with superb color depth (281 trillion colors) and grayscales. Delta's proprietary Dot Correction system also ensures perfect color uniformity – both at the start and throughout the life of the display.

Product Introduction

Features & Benefits

  • Wide viewing angles and perfect color mixing
  • Rear IP65 rated for outdoor use
  • Intelligent on-site uniformity calibration
  • Smart module with aging compensation
  • Front and rear service
  • High quality die-cast cabinet design
Applications

  • Commercial & Advertising
  • Stadiums, Arenas- Full-color LED
  • Airport & Station
  • Shopping mall &Supermarket
  • Rental, Staging & Exhibition
Specifications