Mini SNMP IPv6 Card

The Mini SNMP Card is a device that provides an interface between a UPS and a network. It communicates with the UPS, acquires information and remotely manages the UPS via a network system. The Mini SNMP supports public protocols including SNMP, HTTP and MODBUS TCP. You can effortlessly configure this Mini SNMP using a network system and easily obtain your UPS’s status and manage your UPS via the Mini SNMP.

The design and development of the Mini SNMP card is based on the Delta Cyber Security Management Process, which is certified by IEC 62443-4-1.

The security feature of this product has been enhanced and certified with IEC 62443-4-2 to comply with customer requirements for IACS security.
Mini SNMP IPv6 Card complies with ICS security standards

The interface includes a Network port, a COM port and LED indicators.

Delta Mini SNMP IPv6 Card - interface

Downloads Request a Quote

Product Introduction

Features & Benefits

Available Protocols

  • SNMPv1, v2c and v3 supported; accepts NMS monitoring as well as actively sends trap packets to target hosts; support IPv4 and IPv6 TCP/IP protocol
  • MODBUS TCP/IP
  • MQTT
  • Web monitor and set up through network browser with built-in web server
  • Remote authentication: LDAP, 802.1x
  • Others telnet, SSH, FTP, SFTP, BOOTP, DHCP, SMTP, SNTP, WOL, Syslog
  • MIB supports RFC1628 and Delta proprietary UPSv4 and UPSv5 MIB
 

Management

  • Scheduling: perform planned UPS power on & off and battery testing
  • Regular power on & off: can set up UPS power on and off time
  • Regular battery discharging testing
  • Smart shutdown: can send power off signal to connected host actively if the host computer has the ShutdownAgent installed
  • Optional environment probe can integrate ambient temperature and humidity with 4 additional digital inputs for total cabinet monitoring
 

Event Log Recording and Export

  • Event sequence and UPS parameter data recording
 

Complies with ICS Security Standards

  • IEC 62443-4-1 Secure product development lifecycle requirements
  • IEC 62443-4-2 Technical security requirements for industrial automation and control system components

 

Specifications
  1. Deployment
  2. Network Connection: 10/100 M RJ45 Connector
  3. Input Power: 12 Vdc
  4. Power Consumption: < 2 W
  5. Operating Temperature: 0 to 60 °C
  6. Operation Humidity: 0-95%

  7. Physical
  8. Dimensions: 87 x 70 x 30 mm
  9. Net Weight: 75 g

  10. Conformance
  11. Standard: EN 55032:2015+A11:2020, EN 55035:2017+A11:2020
  12. Security: IEC 62443-4-1, IEC 62443-4-2
  13. Product Certifications: FCC Class B, CE, UL
  14. Sustainability: RoHS, REACH



Downloads Request a Quote